Three-phase on line double conversion UPS with PWM High-Frequency technology and modular architecture with the possibility to have N+X redundancy, Keor MOD is the ideal solution for all critical computer applications such as Data Centers.

 

  • An offer with unrivalled futuristic design and simplified choice: just two cabinet configurations (up to 125 kW and up to 250 kW).
  • High power capacities: UPS system capacity up to 600 kW, internal backup time up to 125 KW, output power factor = 1, reduced batteries charging times.
  • High efficiency levels: up to 96.8% in double conversion mode and up to 99% in ECO mode.
  • Advanced features: rotating 10" touch screen display, controlled noise level, multicolored status bar LED, parallelable system up to 24 power modules, hot-swappable modules, decentralized by-pass, intelligence distributed between modules.

 

Watch the Keor Mod video

Discover more about the range