Thanks to their adjustable depth and optimum thermal management, SJ Manufacturing server cabinets are particularly suitable for installing high density servers and have space at the back for cable management.
- Black lacquered finish
- 3 heights: 42 U, 45 U, 47 U
- 100% perforated front and rear metal doors (options: double leaf/glass/curved door)
- Adjustable 19” panel supports