IMPROVED VISIBILITY FOR AN EXCEPTIONAL EYE PROTECTION

Minkels energy-efficient LED Tubes deliver improved visibility in data centers, providing a safer and healthier working environment. Safety certification to the highest level (IEC 62471:2006) offers the user a guarantee of exceptional eye protection.

Once assembled, the Minkels LED Tubes are highly flexible. The rotation capability in the tubes allows the lighting to be targeted specifically at particular pieces of equipment. The high lighting intensity and the energy efficiency of Minkels LED Tubes are particularly effective in the aisles of Free Standing or Next Generation corridors. Particularly when black racks are used, these LED Tubes provide improved visibility.