OPTIMIZING SPACE FOR INCREASED SCALABILITY POSSIBILITIES

 

COMPACT PRODUCTS

The LCS³ range provides an infrastructure which supports today’s most commonly used protocols on Ethernet and Fiber Channel. It has been designed and produced to optimize space and make future upgrades easier.

It gives you access to higher performance levels without requiring any additional space: the copper system now comprises HD panels that house 48 ports (4 blocks of 12 connectors) in the same amount of space as the 24-port panels, and the HD/UHD optical fiber system offers innovative panels that can house up to 144 connections in 1 U!

As for Legrand’s small-sized protection solutions, such as the 4-module 4-pole RCBO, they guarantee space saving with no loss of efficiency!

 

MICRO DATA CENTER SOLUTIONS

To make you benefit from an efficient and scalable IT infrastructure in minimum space, Minkels and Legrand have developed micro data center solutions. Our experts have brought power distribution, cooling, housing and mechanical infrastructure together in an all-in-one solution. The micro data center solutions offer you a complete and compact server room on which specific modifications can be made to meet your exact needs.

Numerous options and accessories are available to expand the infrastructure as your needs evolve!

KEEPING SOME SPACE IN RESERVE TO MEET FUTURE SCALABILITY NEEDS

 

PHYSICAL SPACE

It is important to keep some space in reserve in the secondary distribution board to maintain the scalability of the data center. An enclosure that is large enough to provide sufficient reserve space must therefore be chosen from the outset.

With pre-equipped space in reserve, there is no need to switch off the mains supply when making modifications to the installation: scalability and continuity of service are assured!

 

ENERGY DISTRIBUTION

The use of modular UPS with a chassis with a high enough rating for maximum capacity (and equipped with modules for the current requirements) provides a high-performance response to needs for scalability.

Trimod HE  Keor Mod  Keor HPE

       Trimod HE - 10 to 80 kVA                                         Keor Mod - 25 to 250 kVA                                 Keor HPE - 60 to 300 kVA

 

As for the versatility of Legrand’s PDU range, available in both standard and customized configurations, it offers greater flexibility and responsiveness. The modular design of ZERO-U and 19’’ 1-U customized solutions, with expandable outlet and function modules, allows new specific configurations as your needs evolve.

 

DISTRIBUTION SYSTEM

The scalability of an electrical panel, via its distribution system, is indicated by the 3rd number in the Service Index.

is-xxx

 

IS 223 range

This consists of:

  • HX horizontal and vertical row distribution blocks, 125 and 400 A: these are mounted on functional uprights in XL³ 4000 enclosures. Automatic connection and disconnection on the VX IS column chassis.
  • HX³ support bases: these allow the automatic connection of circuit breakers with or without a residual current device on the row distribution blocks.
  • VX³ IS column chassis: tinned copper aluminium busbar. It takes VX³ IS bases for HX³ IS devices and row distribution blocks.
  • VX³ IS bases for devices: these are fixed on functional uprights. Automatic connection and disconnection on the VX³ IS column chassis. Automatic upstream connection and downstream connection via front terminals.
  • Faceplates, universal base, connection kits and other equipment.


repartiteur_automatique              repariteur_rangéechassis_colonnebase_supportbase_universelle

   Plug-in distribution block         Distribution block           Column chassis                   Support base                           Universal base

 

Benefits of the IS 223 range:

  • The IS 223 range allows protection devices to be added when live. Caution: The Legrand IS distribution system allows work to be conducted in live enclosures, but the relevant circuit must always be OFF-LOAD, i.e. with an open circuit breaker.
  • With the VX³ IS IPxxB aluminium busbar, Legrand offers innovative solutions for level 223.

 

To be used in conjunction with the IS 223 range:

  • DX³ circuit breakers for starter protection (up to 125 A) and DPX³/DMX³ for top-of-group protection (up to 6300 A)
  • XL³ enclosures
  • XLPro software to configure a solution

 

 

 

IS 233 range

This consists of:

  • VX³ IS column chassis: tinned copper aluminium busbar. It takes VX³ IS bases for HX³ IS devices and row distribution blocks.
  • VX³ IS bases for devices: these are fixed on functional uprights. Automatic connection and disconnection on the VX³ IS column chassis. Automatic upstream and downstream connections.
  • Faceplates, universal base, connection kits and other equipment

chassis_colonne   base_vx          base universelle

            Column chassis                                 VX3 base                                         Universal base                                                   

 

 

Benefits of the IS 233 range:

  • The IS 223 range allows individual functional units to be isolated and locked out. Caution: The Legrand IS distribution system allows work to be conducted in live enclosures, but the relevant circuit must always be OFF-LOAD, i.e. with an open circuit breaker.
  • With the VX³ IS IPxxB aluminium busbar, Legrand offers innovative solutions for level 233.

 

To be used in conjunction with the IS 233 range:

  • DX³ circuit breakers for protection of outgoing lines (up to 630 A) and for top-of-group protection (up to 6300 A)
  • XL³ enclosures
  • XLPro software to configure a solution

 

 

IS 333 range

This consists of:

  • VX³ IS column chassis: tinned copper aluminium busbar. It takes VX³ IS bases for HX³ IS devices and row distribution blocks.
  • VX³ IS bases for devices: these are fixed on functional uprights. Automatic connection and disconnection on the VX³ IS column chassis. Automatic upstream and downstream connections. They include a base for an automatic connection module for auxiliaries.
  • Faceplates, universal base, connection kits and other equipment

 

chassis_colonnebase VX           base universelle

     Column chassis                              VX3 base                                             Universal base

 

 

Benefits of the IS 333 range:

  • The IS 333 range enables circuit breakers to be cut off, changed or added with voltage present while protecting live parts. Caution: The Legrand IS distribution system allows work to be conducted in live enclosures, but the relevant circuit must always be OFF-LOAD, i.e. with an open circuit breaker.
  • With the VX³ IS IPxxB aluminium busbar, Legrand offers innovative solutions for level 333.

 

To be used in conjunction with the IS 333 range:

  • DX³ circuit breakers for protection of outgoing lines (up to 630 A) and for top-of-group protection (up to 6300 A)
  • XL³ enclosures
  • XLPro software to configure a solution

COOLING SOLUTIONS

Minkels’ Free Standing Corridor offers you the ultimate freedom to add or switch racks, or integrate equipment and racks with abnormal dimensions during the product’s life cycle.

The self-carrying character of the Free Standing Corridor offers a large number of advantages, among which:

  • ultimate modularity: you can install, remove or change the racks quickly and easily,
  • optimal flexibility: you can fit different types and sizes of racks, for example for storage and network equipment at a later time.
  • optimal system integration from day 1: you can, for example, fit all integration parts for monitoring, security and the extinguishing system before placement, even for the racks which have not yet been installed.