COLD AISLE CONTAINMENT

In addition to simply separating the hot/cold air flows by creating dedicated aisles, the cold aisle containment enables the aisles to be contained for optimized cooling.

The hot air and cold air are separated when the room is designed, using roofs, panels and doors (at the entrance and exit). This very effectively reduces the energy consumption of the air conditioning units (visible reduction via the air conditioning unit consumption reports). The cold aisle containment provides an average of 30% energy savings.

For increasing cooling capacities