THE PROJECT

FEATURES OF THE PROJECT

  • Shanghai, in 2015
  • 104 cabinets, 4 Freestanding corridors (2*24 W / 4 KW each, 2*26 with 7 KW each)
  • First phase to meet the next 3-5 years regional business requirement

CUSTOMER EXPECTATIONS 

  • Efficiency: clear floor height 2.7 m with 0.45 m raised floor height ; PUE less than 1.85
  • Availability: easy cable identification and protection
  • Scalability: 6 floors with 400 m² each, the new constructed one was located on the 3rd floor

PRODUCTS INSTALLED 

  • 300 m Cablofil
  • 280 m OFS

WHY LEGRAND GROUP ?

  • Modularity
  • Flexibility

 

sinopec  sinopec