THE PROJECT

FEATURES OF THE PROJECT

  • Prague, in 2015
  • IT room: 90 m²
  • Total power: 340 kW
  • IT power: 30 x 4 kW
  • Cooling: 10 in-row coolers
  • PUE: 1.4
  • 1 diesel generator
  • 90 k€

CUSTOMER EXPECTATIONS 

  • Efficiency

PRODUCTS INSTALLED 

  • 30 Minkels Varicon-M data center racks
  • 2 Minkels air optimized Freestanding Corridors
  • Basic vertical 0U PDU
  • 3,000 shielded Cat.6A LCS² copper ports
  • Backbone fiber links
  • 700 m Cablofil wire mesh trays
  • 4 main power enclosures

WHY LEGRAND GROUP ?

  • High performance required
  • Global specialist provider for data centers

 

         cgi  CGI